IESNA:LM-63-2002
[TEST]G3-1802-639-54
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S123DRP-H775D835-X4F0-XX-UDD-D-W
[LUMINAIRE]DEFINE 3 DIRECT RECESSED WITH SATIN DROP DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3255
TILT=NONE
1 -1 1 73 5 1 1 0.229167 3.916667 0.08333
1 1 25.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 22.5 45 67.5 90
959 964 960 953 942 930 913 894 873 851
825 798 770 740 711 678 647 615 579 547
513 478 443 410 373 340 304 271 236 201
167 135 103 75 51 30 14 13 11 11
10 9 8 7 7 6 5 5 5 4
4 3 3 2 2 2 1 1 1 1
1 0 0 0 0 0 0 0 0 0
0 0 0
959 961 959 953 945 934 919 901 882 861
836 811 785 758 728 699 670 639 608 576
543 511 480 447 414 382 349 315 282 250
218 186 156 129 104 84 66 59 54 49
44 39 35 30 26 22 18 14 11 7
4 2 2 2 1 1 1 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
959 953 953 948 940 930 917 900 882 864
843 819 795 770 742 718 691 664 637 607
580 550 521 490 459 429 396 366 333 302
271 241 213 187 162 140 122 113 106 100
94 87 81 75 69 63 57 51 46 41
35 30 25 20 15 10 5 1 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
959 962 961 957 950 941 929 912 894 876
856 833 810 786 761 738 712 685 659 633
605 577 549 521 491 461 431 401 369 339
308 278 250 223 199 177 159 148 140 133
125 118 111 104 97 90 83 77 70 64
57 51 45 39 33 27 21 16 10 5
0 0 0 0 0 0 0 0 0 0
0 0 0
959 960 960 957 949 938 927 911 897 878
855 833 813 790 766 741 716 694 667 642
614 586 559 532 503 473 442 413 382 350
320 291 263 235 212 188 170 159 151 143
135 128 120 113 106 99 92 85 78 72
65 58 52 46 39 33 27 21 14 9
3 0 0 0 0 0 0 0 0 0
0 0 0
